EVAL6474PD

Active
Design Win

Stepper motor driver mounting the L6474 in high power PowerSO package

Download databrief Order Direct

Product overview

Description

The EVAL6474PD demonstration board is a microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and SPIN evaluation software, the board allows the user to investigate all the features of the L6474 device.

The 4-layer layout and the PowerSO package allow the highest thermal performance to be obtained.

The EVAL6474PD supports the daisy chain configuration making it suitable for the evaluation of the L6474 in multi motor applications.

  • All features

    • Voltage range from 8 V to 45 V
    • Phase current up to 3 Ar.m.s.
    • SPI with daisy chain feature
    • Socket for external resonator or crystal
    • FLAG LED indicator
    • Suitable for use in combination with STEVAL-PCC009V2

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL6474PD
Active
CARD Industrial Ecopack1 -

EVAL6474PD

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL6474PD
Available at distributors

Distributor availability of EVAL6474PD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL6474PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL6474PD

Supplier:

-

Core Product:

L6474

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors