EVALMASTERGAN2

Active

Demonstration board for MASTERGAN2 high power density half-bridge high voltage driver with two 650V enhanced mode GaN HEMT

Download databrief Order Direct

Product overview

Description

The EVALMASTERGAN2 board is an easy to use and quick to adapt tool to evaluate the characteristics of MASTERGAN2 and to quickly create new topologies without the need of complete PCB design.

The EVALMASTERGAN2 provides an on-board programmable inputs deadtime generator with a single VCC supply (typ. 6 V). An embedded Linear voltage regulator offers 3.3 V rail to supply low voltage logic circuit like microcontrollers or FPGA.

Some spare footprint is also included to customize the board to operate with the final application. These customizations include: use of separate input signal or single PWM signal, use of external bootstrap diode, separate supply for VCC, PVCC or Vbo and also the use of low-side shunt resistor for peak current mode topologies.

All MASTERGAN2 pins are accessible.

The EVALMASTERGAN2 is 56 x 70 mm wide, FR-4 PCB resulting in an Rth(J-A) of 35°C/W, without forced airflow.

  • All features

    • Half-bridge evaluation board equipped with MASTERGAN2 and able to withstand 600 V
    • VCC input on screw connector or pin strip configured for MASTERGAN2 supply voltages
    • Complete set of features to drive MASTERGAN2 with single or complementary driving signal
    • Embedded deadtime generator to convert single PWM signal into dual complementary LIN and HIN signals with independently adjustable deadtimes
    • On board 3.3 V regulator for external circuitry supply (up to 50 mA)
    • 35°C/W junction to ambient thermal resistance to evaluate large power topologies
    • High frequency connector for MASTERGAN2 GL and GH pin monitoring
    • Spare footprint for low-side shunt, external bootstrap diode and high voltage high capacitance bulk capacitor
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.