EVALMASTERGAN5

Active
Design Win

Demonstration board for MASTERGAN5 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMTs

Download databrief Order Direct

Product overview

Description

The EVALMASTERGAN5 board is an easy to use and quick to adapt tool to evaluate the characteristics of MASTERGAN5 and to quickly create new topologies without the need of complete PCB design.

The EVALMASTERGAN5 provides an on-board programmable inputs deadtime generator with a single VCC supply (typ. 6 V). An embedded linear voltage regulator offers 3.3 V rail to supply low voltage logic circuit like microcontrollers or FPGA.

Some spare footprint is also included to customize the board to operate with final application. These customizations include: use of separate input signal or single PWM signal, use of external bootstrap diode, separate supply for VCC, PVCC or Vbo and also the use of low-side shunt resistor for peak current mode topologies.

All pins of the MASTERGAN5 are accessible.

The EVALMASTERGAN5 is 56 x 70 mm wide, FR-4 PCB resulting in an Rth(J-A) of 35°C/W, without forced airflow.

  • All features

    • Half-bridge evaluation board equipped with MASTERGAN5 and able to withstand 600 V
    • VCC input on screw connector or pin strip configured for MASTERGAN5 supply voltages
    • Complete set of features to drive MASTERGAN5 with single or complementary driving signal
    • Embedded deadtime generator to convert single PWM signal into dual complementary LIN and HIN signals with independently adjustable deadtimes
    • On-board 3.3 V regulator for external circuitry supply (up to 50 mA)
    • 35°C/W junction to ambient thermal resistance to evaluate large power topologies
    • High frequency connector for MASTERGAN5 GL and GH pin monitoring
    • Spare footprint for low-side shunt, external bootstrap capacitors and high voltage high capacitance bulk capacitor
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVALMASTERGAN5
Active
CARD Industrial Ecopack1 -

EVALMASTERGAN5

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVALMASTERGAN5
Available at distributors

Distributor availability of EVALMASTERGAN5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALMASTERGAN5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALMASTERGAN5

Supplier:

ST

Core Product:

MASTERGAN5

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors