EVALSP820-XS

Active

Compact evaluation board for STSPIN820 stepper motor driver

Download databrief Order Direct

Product overview

Description

The EVALSP820-XS is a compact and easy to use evaluation board for the STSPIN820, the world's smallest 45 V microstepping motor driver rated at 2.5 A.

It provides a very compact solution to evaluate the performance of the STSPIN820 stepper motor driver with a minimum set of additional equipment and without the need of additional devices.

The hardware is fully compatible to be used together with RAMPS or other similar FFF 3D printing platforms, representing a very fast drop-in replacement of similar solutions. Contrary to most other competitors solutions, the EVALSP820-XS helps customers to really exploit the benefits of working at high microstepping resolution.

The microstepping resolution can be easily set to one of eight available values through M1, M2 and M3 inputs: full-step, 1/2, 1/4, 1/8, 1/16, 1/32, 1/128 and 1/256 of step.

It is simply controlled through step and direction ports and embeds the PWM current control algorithm with selectable decay mode (fast + slow or slow) and the adjustable reference voltage level through an embedded potentiometer.

The STSPIN820 features a full set of protections making it a bullet proof device for a wide range of industrial applications.

  • All features

    • Operating voltage: 7 V to 45 V
    • Continuous current up to 1.5 A per phase
    • Maximum current up to 2.5 A per phase
    • Integrated low RDS(ON) power stages (HS + LS = 1 Ω typ.)
    • Microstep resolution easily settable through jumpers: full-step, 1/2, 1/4, 1/8, 1/16, 1/32, 1/128 and 1/256 of step
    • Simple step and direction control interface
    • Adjustable current control through a potentiometer to set the ref. voltages
    • Embedded PWM current control with selectable decay mode (fast or slow)
    • Full set of embedded protections
      • Non-dissipative overcurrent
      • Undervoltage lockout
      • Thermal shutdown
      • Short-circuit
    • Compatible with RAMPS and similar open source solutions for FFF 3D printers
    • Very compact footprint: 15 x 20 mm

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.