Product overview
Description
This evaluation board can be used to evaluate the SPEAr320 microprocessor with a variety of devices and especially its media independent interface (MII) automation mode.
The EVALSPEAr320PLC evaluation board kit consists of two boards: a CPU board and a MII mode application board. The SPEAr320 microprocessor is mounted on the CPU board that is plugged on the MII mode application board.
-
All features
- CPU board
- SPEAr320 embedded MPU
- Up to 2 Gbits DDR2 333 MHz (std 128 Mbytes)
- Up to 16 Mbytes serial Flash memory (std 8 Mbytes)
- Two USB 2.0 full host port channels
- One USB 2.0 host device port
- One serial port (up to 115 baud)
- JTAG debug ports
- Application board
- 2 x Ethernet RJ-45 connectors (ST802RT1A)
- 2 x CAN DB9 plug connectors
- 3 x RS-232 DB9 plug connectors (ST3232EBTR)
- 1 x RS-485 DB9 socket connector (ST3485EBDR)
- Digital input connectors (parallel and serial) compatible with STEVAL-IFP007V1, STEVAL-IFP008V1 and STEVAL-IFP004V1 evaluation boards
- Digital output connectors (parallel and serial) compatible with STEVAL-IFP009V1, STEVAL-IFP001V1, STEVAL-IFP002V1 and STEVAL-IFP006V1 evaluation boards
- On-board temperature sensor (STLM20W87F) and potentiometer (analog input for ADC)
- Analog extension connector featuring 8 ADC lines
- General-purpose extension connector with GPIOs and I2C functionality
- DC/DC converter L7986A (+24 V / +5 V)
- MicroSD card socket
- 4 LEDs, 2 general-purpose buttons and system reset button
- CPU board
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |