Product overview
Description
The EVALST-ISOSD61L is a full-featured evaluation board designed to allow the user to evaluate all the features of the ISOSD61L isolated analog-to-digital converter (ADC).
The ISOSD61L device is a 1-bit sigma-delta modulator with an output buffer separated from the input interface circuitry by a galvanic isolation barrier. The isolation barrier provides galvanic isolation of up to 6000 VPEAK. When used in combination with a digital filter, the ISOSD61L device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes.
-
All features
- Low voltage differential signaling
- 6 kV galvanic isolation
- 30 kV/µs high common-mode transient immunity
- 16-bit resolution, no missing codes
- ±320 mV full scale differential input signal range
- Up to 25 MHz external clock input
- High SNR (86 dB) and bandwidth (49 kHz)
- –40°C to +125°C extended industrial temperature range
- Coaxial and header pins available for flexible access to the inputs and outputs
- LVDS digital I/O (ISOSD61L) with on-board termination resistors
- Additional pads for the connection of a shunt current sensor
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EVALST-ISOSD61L | | | distributors No availability of distributors reported, please contact our sales office |
|
EVALST-ISOSD61L Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors