EVALSTDRIVE601

Active

Demonstration board for STDRIVE601 triple gate driver

Download databrief Order Direct

Product overview

Description

The EVALSTDRIVE601 demonstration board is a complete 3-phase inverter which allows evaluating all of the STDRIVE601 features. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or power MOSFET in DPAK or powerFLAT 8x8 HV package. The board is designed to support a three shunt or a single shunt current sensing topology.

A strip connector allows an easy interfacing with MCU control.

The STDRIVE601 is a 600V gate driver device manufactured with BCD6s offline technology. It is a single-chip with three half-bridge gate drivers for N-channel power MOSFETs or IGBTs suitable for 3-phase applications.The device integrates three bootstrap diodes and a smart shutdown feature able to detect very fast overcurrent condition, minimizing the propagation delay between the overcurrent event and the output switch-off.

  • All features

    • High voltage rail up to 600 V
    • Driver supply input voltage range 9 V - 20 V
    • STGD6M65DF2 IGBTs power stage featuring:
      • V(BR)CES = 650 V
      • VCE(sat) = 1.55 V @ IC = 6 A
    • Dual footprint for IGBT/MOSFET package:
      • DPAK
      • PowerFlat 8x8 HV
    • Selectable single or 3-shunt current sensing topology:
      • Sensored or sensorless BEMF detection
      • FOC or 6-Step algorithm
    • SmartShutdown overcurrent protection
    • Hall effect sensors connector
    • Bus voltage sensing
    • 450 V bulk capacitor
    • Connector for interfacing with MCU
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.