EVALSTGAP1BS

Active

Demonstration board for STGAP1BS galvanically isolated single gate driver

Download databrief Order Direct

Product overview

Description

The EVALSTGAP1BS is a galvanically isolated single gate driver for N-channel MOSFETs and IGBTs with advanced protection, configuration and diagnostic features. The architecture of the STGAP1B1S isolates the channel from the control and the low voltage interface circuitry through true galvanic isolation.

The EVALSTGAP1B1S board allows evaluating all of the STGAP1B1S features while driving a power switch with a voltage rating up to 1500 V. Power switches in both TO-220 or TO-247 packages can be evaluated, and the board allows the connection of a heatsink in order to exploit the ability of the STGAP1B1S to handle very high power applications.

In combination with the STEVAL-PCC009V2 communication board and the STGAP1B1S evaluation software, the board allows to easily enable, configure or disable all of the driver’s protection and control features through the SPI interface. Advanced diagnostic is also available thanks to the driver’s status registers that can be accessed through the SPI.

Multiple boards can be connected together and share the same logic supply voltage and control signals in order to evaluate half-bridge, interleaved or even more complex topologies. The board allows implementing the SPI daisy chain when more than one device is used.

  • All features

    • Board:
      • High voltage rail up to 960 V
      • STGW30NC120HD: 1200 V / 30 A PowerMESH™ IGBT
      • Negative gate driving
      • Suitable to be used in combination with STEVAL-PCC009V2 and configuration GUI
      • Fault LED indicators
      • RoHS compliant
    • Device:
      • Driver current capability: 5 A sink/source @ 25 °C
      • 5 A active Miller clamp
      • Gate driving voltage up to 36 V
      • Negative gate driving ability
      • Desaturation detection
      • Overcurrent protection
      • Output 2-level turn-off (2LTO)
      • UVLO on each supply voltage
      • Overtemperature warning and shut-down protection
      • 3.3/5 V logic input interface
      • SPI with daisy chain feature for parameters programming and diagnostic

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.