EVALSTGAP2DM

Active

Demonstration board for STGAP2DM isolated half-bridge gate

Download databrief

Product overview

Description

The STGAP2DM is an isolated half-bridge gate driver.

The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making the device suitable also for high power applications such as motor drivers in industrial applications equipped with MOSFET, IGBT or SiC power switches.

The device integrates protection functions: dedicated SD and BRAKE pins are available, UVLO and thermal shutdown are included to easily design high reliability systems, and the interlocking function prevents outputs from being high at the same time.

The device allows to implement negative gate driving, and the onboard isolated DC-DC converters allow working with optimized driving voltage for MOSFET, IGBT or SiC.

The EVALSTGAP2DM board allows to evaluate all the STGAP2DM features while driving a half-bridge power stage with voltage rating up to 1700 V in a TO-220 or TO-247 package.

The board allows to easily select and modify the values of relevant external components in order to ease driver performance evaluation under different applicative conditions and fine pre-tuning of final application components.

  • All features

    • High voltage rail up to 1700 V
    • Driver current capability: 4 A source/sink @ 25 °C
    • Short propagation delay: 80 ns
    • UVLO function
    • Interlocking function
    • Dedicated SD and BRAKE pins
    • Gate driving voltage up to 26 V
    • Negative gate driving
    • Onboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V
    • 3.3 V VDD logic supply generated onboard or 5 V (externally applied)
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Easy jumper selection of driving voltage configuration:+15/0 V; +15/-3 V; +19/0 V; +19/-3 V
    • Temperature shutdown protection
    • Standby function

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.