EVALSTGAP2SICS

Active

Demonstration board for STGAP2SICS isolated 4 A single gate drive

Download databrief Order Direct

Product overview

Description

The STGAP2SiCS is an isolated single gate driver.

The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor drivers in industrial applications equipped with SiC power switches.

The separate source and sink outputs allow independent turn-on and turn-off optimization through dedicated gate resistors.

The device integrates protection functions: UVLO and thermal shut down are included to easily design highly reliable systems. Dual input pins allow choosing the control signal polarity and also implementing HW interlocking protection in order to avoid cross-conduction in case of controller malfunction.

The device allows implementing negative gate driving, and the on board isolated DC-DC converters allows working with optimized driving voltage for SiC.

The EVALSTGAP2SiCS board allows evaluation of all the STGAP2SiCS features while driving a half-bridge power stage with voltage rating up to 1200 V in TO-220 or TO-247 packages.

The board components are easy to access and modify in order to make driver performance evaluation easier under different application conditions and fine adjustment of final application components.

  • All features

    • Board
      • High voltage rail up to 1200 V
      • Negative gate driving
      • Onboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.2 kV maximum isolation
      • 3.3 V VDD logic supply generated onboard or 5 V (externally applied)
      • Easy jumper selection of driving voltage configuration: +17/0 V; +17/-3 V; +19/0 V; +19/-3 V
    • Device
      • Driver current capability: 4 A source/sink @ 25 °C
      • Separate sink and source for easy gate driving configuration
      • 6000 V Galvanic isolation
      • Short propagation delay: 75 ns
      • UVLO function
      • Gate driving voltage up to 26 V
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shut down protection
      • Stand-by function

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.