EVALSTGAP2SICSC

Active
Design Win

Demonstration board for STGAP2SICSC isolated 4 A single gate drive

Download databrief

Product overview

Description

The STGAP2SiCS is an isolated single gate driver.

The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor drivers in industrial applications equipped with SiC MOSFET power switches.

The configuration featuring single output pin and Miller CLAMP function allow avoiding gate spikes during fast commutations in half-bridge topologies.

The device integrates protection functions: UVLO and thermal shut down are included to easily design highly reliable systems. Dual input pins allow choosing the control signal polarity and also implementing HW interlocking protection in order to avoid cross-conduction in case of controller malfunction.

The device allows implementing negative gate driving, and the on board isolated DC-DC converters allows working with optimized driving voltage for SiC MOSFET.

The EVALSTGAP2SiCSC board allows evaluation of all the STGAP2SiCSC features while driving a half-bridge power stage with voltage rating up to 1200 V in TO-220 or TO-247 packages.

The board components are easy to access and modify in order to make driver performance evaluation easier under different application conditions and fine adjustment of final application components.

  • All features

    • Board
      • High voltage rail up to 1200 V
      • Negative gate driving
      • Onboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.2 kV maximum isolation
      • 3.3 V VDD logic supply generated onboard or 5 V (externally applied)
      • Easy jumper selection of driving voltage configuration: +17/0 V; +17/-3 V; +19/0 V; +19/-3 V
    • Device
      • Driver current capability: 4 A source/sink @ 25 °C
      • 6000 V Galvanic isolation
      • Short propagation delay: 75 ns
      • UVLO function
      • Gate driving voltage up to 26 V
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shut down protection
      • Stand-by function
      • 4 A Miller CLAMP

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVALSTGAP2SICSC
Active
CARD Industrial Ecopack1 - - -

EVALSTGAP2SICSC

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVALSTGAP2SICSC
Available at distributors

Distributor availability of EVALSTGAP2SICSC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALSTGAP2SICSC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALSTGAP2SICSC

Supplier:

ST

Core Product:

STGAP2SICSC

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors