Product overview
Description
The STPM32 energy metering evaluation board is a class 0.2, single-phase meter with shunt current sensor for power line systems with Vnom= 140 to 300 V(RMS), Inom/ Imax= 5/100 A(RMS), flin= 50/60 Hz ± 10% and Tamb= -40 to +85 °C.
Measured active/reactive power can be output from two programmable LEDs on the board.
The board can be interfaced with a PC running evaluation software through an isolated RS232 port, or through the STEVAL-IPE023V1 USB isolated interface tool for configuration and data reading.
The board also has SPI/UART pins available to interface a microcontroller for application development.
-
All features
- 0.2% accuracy single-phase meter
- Vnom(RMS) = 140 to 300 V, Inom/Imax(RMS)= 5/100 A, flin= 50/60 Hz ± 10%
- Connector for USB isolated hardware programmer tool STEVAL-IPE023V1 and PC GUI
- RS232 and UART isolated connectors to PC GUI
- SPI/UART switch for device peripheral selection
- 2 programmable LEDs on board
- Digital expansion to external system-on-chip or MCU
- 3.3 V power supply: external or through STEVAL-IPE023V1 isolated USB board
- IEC61000 standard compliant
- RoHS compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLS | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EVALSTPM32 | | | distributors No availability of distributors reported, please contact our sales office |
|
EVALSTPM32 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors