EVB-LIV3F

Active

TESEO-LIV3F module evaluation board

Download databrief Order Direct

Product overview

Description

EVB-LIV3F board is a complete standalone evaluation platform for Teseo-LIV3F GNSS module ST solution.

Teseo-LIV3F embeds the high performance ARM microprocessor with embedded flash, UART and I2C serial communication interfaces. Performance and configuration can be analyzed using the ST Teseo Suite Light PC Tool .1

  • All features

    • ST Teseo-LIV3F GNSS platform
    • Multiconstellation GNSS: GPS, Galileo Glonass, Beidou, QZSS supported
    • USB Power Supply and battery charge
    • Internal battery footprint for standalone usage
    • ON/OFF and Reset buttons available
    • NMEA over
      • UART by USB
      • I2C by connector
    • PPS output
    • Leds:
      • PPS
      • Power

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.