EVB-T3

Active
Design Win

TESEO III evaluation board

Download databrief

Product overview

Description

Teseo EVB board is a complete standalone evaluation platform for Teseo III GNSS ST solution.

Teseo III embeds the high performance ARM946 microprocessor with dedicated SRAM and several serial communication interfaces, including USB, SPI, I²C, UART and CAN.

Performance and configuration can be analyzed using the ST TESEO-SUITE PC Tool2.

  • All features

    • ST Teseo III GNSS platform;
    • Multiconstellation GNSS: GPS, Galileo, Glonass, Beidou, QZSS are supported;
    • USB Power Supply and battery charge;
    • Internal battery for standalone usage;
    • ON/OFF and Reset buttons available;
    • NMEA over:
      • Bluetooth;
      • UART by USB;
      • USB;
    • μSD/MMC card reader for easy logging;
    • ST 3 axis gyroscope, ST 3 axis accelerometer and ST pressure sensor to enable ST Teseo DRAW1;
    • PPS output;
    • Leds:
      • PPS
      • Fix status
      • Antenna sensing
      • Power

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVB-T3
Active
Not compliant -

EVB-T3

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVB-T3
Available at distributors

Distributor availability of EVB-T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVB-T3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVB-T3

Supplier:

-

Core Product:

Teseo III

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors