EVB-T5

Active
Design Win

Teseo V evaluation board

Download databrief

Product overview

Description

The EVB-T5 board is a complete standalone evaluation platform for Teseo-V STA8100GA GNSS Multi Band and Multi Constellation Receiver with STA5635A RF Front-End IC solution.

The EVB-T5 is designed for best STA8100GA and STA5635A best performance. Boot and Reset buttons allow an easy programming procedure.

The 4-pins connector allows access to the ODO/CAN signals to simplify car-connection.

Teseo-V embeds the high performance ARM Cortex-M7 microprocessor with RF front-end able to support different bands (L1, L2 and L5), UART communication interfaces.

The STA5635A is a fully integrated RF front-end able to support different bands (L2 and L5) with a programmable IF Bandwidth (7 or 13 MHz).

Performance and configuration can be analysed using the ST Teseo Suite PC Tool available on www.st.com.

  • All features

    • ST Teseo-V STA8100GA with RF Front-End STA5635A GNSS platform
    • Multiconstellation and MultiBand GNSS: GPS, Galileo Glonass, BeiDou, QZSS supported
    • USB Power Supply
    • Button:
      • ON/OFF button
      • Reset button
      • Boot button
    • NMEA over
      • UART by USB
    • PPS output
    • Leds:
      • PPS
      • Power
      • Antenna
    • ODO/CAN connector
    • ST ASM330LHH MEMS

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVB-T5
Active
Not compliant Yes

EVB-T5

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

Yes

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVB-T5
Available at distributors

Distributor availability of EVB-T5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVB-T5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVB-T5

Supplier:

ST

Core Product:

Teseo V

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors