Product overview
Description
The EVB-T5DR board is a complete standalone evaluation platform for Teseo-V STA8100GA GNSS MultiBand and Multiconstellation receiver dead reckoning IC solution.
The EVB-T5DR is designed for the best STA8100GA performance. Boot and reset buttons allow an easy programming procedure.
The 14-pin connector allows access to the ODO/CAN signals to simplify car-connection.
Teseo-V embeds the high performance ARMTM Cortex-M7 microprocessor with RF front-end able to support different bands (L1 and L5), UART communication interfaces.
Performance and configuration can be analysed using the STMicroelectronics Teseo Suite PC Tool available on www.st.com.
-
All features
- ST Teseo-V STA8100GA dead reckoning GNSS platform
- Multiconstellation and MultiBand GNSS receiver; GPS, Galileo Glonass, BeiDou, QZSS supported
- USB power supply
- Button:
- ON/OFF button
- Reset button
- Boot button
- NMEA over UART by USB
- PPS output
- Leds:
- PPS
- Power
- Antenna
- ODO/CAN connector
- STMicroelectronics ASM330LHH MEMS