Product overview
Description
The EVB-T5MCM board is a complete standalone evaluation platform for Teseo-V STA8135GA GNSS triple band and multi constellation receiver IC solution.
The EVB-T5MCM is designed for best performance.
Boot and reset buttons allow an easy programming procedure.
The 4-pins connector allows access to the ODO/CAN signals to simplify car connection.
Teseo-V embeds the high performance ARM Cortex-M7 microprocessor with RF front-end able to support different bands (L1, L2 and L5), UART communication interfaces.
Performance and configuration can be analysed using the ST Teseo Suite PC Tool available on www.st.com.
-
All features
- ST Teseo-V STA8135GA platform multi constellation and triple band GNSS: GPS, Galileo Glonass, BeiDou, QZSS supported
- USB power supply
- Buttons:
- ON/OFF
- Reset
- Boot
- NMEA over UART by USB
- PPS output
- Leds:
- PPS
- Power
- Antenna
- ODO/CAN connector
- ST ASM330LHH MEMS