EVKITST87M01-1

Active

ST87M01 evaluation kIT

Download databrief

Product overview

Description

The EVKITST87M01-1 is an evaluation board for the ST87M01 NB-IoT module. It is designed as an X-NUCLEO Shield form factor with an Arduino® compatible connector.

Besides, two HOST connections to ST87M01 are possible: a PC or associate board.

  • All features

    • KIT composition
      • EVKITST87M01-1 board
      • Micro-B USB cable
      • LTE antenna
      • GNSS antenna
    • Board connectors
      • USB connector
      • SMA RF antenna connector
      • SMA GNSS antenna connector
      • External power supply connector
      • Arduino connectors
      • HST (Trace) connector
      • Nano SIM card holder
      • JTAG CM4
    • 3 power supply connection options
      • USB connector
      • External connector
      • Arduino connector
    • Interfaces
      • UART for AT commands
      • 2 x ADC
      • GPIOs
    • LEDs
      • 3 module activity LEDs
      • 2 UART activity LEDs
    • Button
      • 1 reset push-button

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.