Product overview
Description
The EVL-SRK2001-HVS evaluation board for the SRK2001 synchronous rectification controller is suitable for LLC converter applications with higher output voltage (up to 48 V), thanks to the use of external sensing MOSFETs in series with DVS1,2 pins.
An external VCC voltage (12 V, max. 20 V) is required to supply the IC.
The SRK2001 implements a control scheme for secondary-side synchronous rectification in LLC resonant converters, using a transformer with a center-tap secondary winding for full-wave rectification.
It provides two high-current gate-drive outputs (for driving N-channel power MOSFETs). Each gate-driver is controlled separately and an interlock logic circuit prevents the two synchronous rectifier (SR) MOSFETs from conducting simultaneously.
Device operation is based on adaptive algorithms for both turn-on and turn-off of SR MOSFETs. During fast load transitions or during the above resonance operation, a further turn-off mechanism based on a ZCD_OFF comparator is provided, which triggers the gate-drive circuit for a very fast MOSFET turn-off.
The board includes two SR MOSFETs (TO220 package) and can be easily implemented in an existing converter to substitute rectifier diodes. Refer to the AN4674 for circuit implementation.
-
All features
- Synchronous rectifier for LLC resonant converter with adaptive turn-on and turn-off
- Max. frequency: 500 kHz
- Dual gate drive for N-channel MOSFETs
- External high voltage sensing MOSFETs and TO220 SR MOSFETs (6.85 mΩ 150 V rated) for application with output voltages up to 48 V
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Oct 2017 | 02 Oct 2017 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Oct 2017 | 02 Oct 2017 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Oct 2017 | 02 Oct 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVL-SRK2001-HVS | Active | CARD | Industrial | Ecopack1 | - | |
EVL-SRK2001-HVS
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVL-SRK2001-HVS | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVL-SRK2001-HVS Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors