EVL4986-350W

Active
Design Win

Low-THD 350W CCM-PFC pre-regulator based on L4986

Download databrief Order Direct

Product overview

Description

The EVL4986-350W evaluation board, based on the new L4986 continuous conduction mode power factor controller, implements a 350 W wide-range input PFC pre-regulator.

It is suitable for all SMPS from 150 W to several kW and is compliant with IEC61000-3-2 and JEITA-MITI standards.

Thanks to the embedded 800 V high voltage start-up circuitry (that includes also the X-capacitor discharger) and the new patented control method; the main features of this design are the minimal component counts, the simple and easy design and very low input current distortion (THD) in all operating conditions.

Power Good output signal PG_OUT with adjustable comparator input PG_IN for monitoring the PFC output voltage provides design flexibility.

  • All features

    • Universal input voltage range: 90 to 265 Vac, 45 to 65 Hz
    • Regulated output voltage: 400 Vdc
    • Rated output power: 350 W
    • Total Harmonic Distortion (THD): <6% at full load and <10% down to 15% load
    • Power Good output/input signals
    • Switching frequency: 65 kHz
    • Efficiency peak: 97.8 %
    • Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-D
    • EMI: according to EN55022 Class-B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVL4986-350W
Active
CARD Industrial Not compliant -

EVL4986-350W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVL4986-350W
Available at distributors

Distributor availability of EVL4986-350W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL4986-350W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL4986-350W

Supplier:

ST

Core Product:

L4986

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors