EVL6472

Active

Stepper motor driver evaluation board based on the L6472 device

Download databrief Order Direct

Product overview

Description

The EVL6472 is a stepper motor driver evaluation board based on the L6472.

It provides an affordable and easy-to-use solution to drive a stepper motor in your application.

The L6472 device, created using analog mixed signal technology, is an advanced, fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RdsON DMOS full bridge with an accurate on-chip current sensing circuitry suitable for non dissipative current control and overcurrent protection. Thanks to a new current control, a 1/16-microstepping is achieved through an adaptive decay mode which outperforms traditional implementations. The digital control core can generate user-defined motion profiles with acceleration, deceleration, speed, or target position, which are easily programmed through a dedicated set of registers. All application commands and data registers, including those used to set analog values (that is: current control value, current protection trip point, dead time, etc.) are sent through a standard 5-Mbit/s SPI.A complete set of protections (thermal, low bus voltage and overcurrent) makes the L6472 device “bullet proof”, as required by the most demanding motor control applications.

The EVL6472 is compatible with the Arduino® UNO R3 connector, and it supports the addition of other boards, which can be stacked to drive up to three stepper motors.

  • All features

    • Voltage range from 8 V to 45 V
    • Phase current up to 3 Ar.m.s
    • Power OK and fault LEDs
    • Advanced current control
    • Fully protected power stage
    • Microstepping resolution up to 1/16
    • Compatible with Arduino® UNO R3 connector
    • Suitable for multi-motor solutions
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.