EVL6564-100W

Active
Design Win

L6564 transition mode PFC evaluation board

Order Direct

Product overview

Description

The EVL6564-100W demonstration board implements a 100 W power factor correction (PFC) pre-regulator, continuous power, on a regulated 400 V rail from a wide range mains voltage and provides for the reduction of the mains harmonics, which allows meeting the European EN61000-3-2 or the Japanese JEITA-MITI standard. The regulated output voltage is typically the input for the cascaded isolated DC-DC converter that provides the output rails required by the load.

The board is designed to allow full-load operation in still air.

  • All features

    • PCB type and size: Single-side, 35 µm, CEM-1, 90 x 83 mm
    • Maximum ambient temperature: 50 °C
    • Minimum switching frequency: 40 kHz
    • Hold-up time: 10 ms (VDROP after hold-up time is 300 V)
    • Line voltage range: 90 to 265 Vac
    • Regulated output voltage: 400 V
    • Minimum line frequency (fL): 47 Hz
    • Maximum 2 fL output voltage ripple: 20 V peak-to-peak
    • Minimum estimated efficiency 92% (at Vin = 90 Vac, Pout = 100 W)
    • Rated output power: 100 W

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVL6564-100W
Active
CARD Industrial Ecopack1 -

EVL6564-100W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVL6564-100W
Available at distributors

Distributor availability of EVL6564-100W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL6564-100W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL6564-100W

Supplier:

-

Core Product:

L6564

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors