EVL6699-HVSL

Active

150 V - 150 W LED driver with the L6564H and the L6699 Transition Mode PFC Pre-regulator, Half Bridge LCC Resonant Converter

Download databrief

Product overview

Description

The EVL6699-HVSL is an evaluation board of a 150 W / 1 A LED driver with wide input mains range. The electrical specification is tailored on a typical hi-power street lighting application.It based on a two stages architecture, a front-end PFC pre-regulator, featuring the L6564H, and a downstream half-bridge LCC resonant converter, featuring the L6699. LCC topology has been chosen because it allows to build, in practice and in brief, a current source that is the natural choice to drive a LED string.Overall, the main features of this design are high efficiency, low open load input power, reduced harmonics compliant with the EN61000-3-2 Class-C and conducted EMC within the relevant EN55022 limits. Another noticeable feature of this LED driver is the extremely wide dimming capability, the board can actually regulate the current from maximum level down to less than 10% with analog dimming and to 1% in PWM dimming. The PWM dimming is perfectly flicker free, because even in case of very low current it is kept continuous (DC) in the LED and thus independent of the frequency of PWM dimming signal.The board also has protection features in case of overload, short-circuit, open loop by each section. For this particular application, all protections in case of intervention have an auto-restart functionality. The board is composed by a mother board ( common to the HVL150W-HVSL ) which houses the power section and a daughter board which house the two controllers, L6564H and L6699.

  • All features

    • Universal input mains range: 90 to 264 Vac - frequency 45 to 65 Hz
    • Half BridgeTopology : LCC
    • Max. output voltage and current:150 V at 1 A continuous operation
    • Mains harmonics: EN61000-3-2 Class-C and JEITA-MITI Class-C
    • No-load mains consumption: < 0.5 W
    • THD < 10% at 230 Vac from 35 to 100% of the full load
    • No need of Auxiliary SMPS ( Viper or equivalent )
    • Efficiency: >91 % at full load
    • Conducted EMC: within EN55022-Class-C limits
    • Safety: meets EN60950
    • Dimming: analog, resistive, PWM (open collector)
    • Feedback loops: constant current and constant voltage
    • Protections: LED short-circuit, LED string open, regulation loop failure
    • Dimensions: 69x157mm, 28 mm components maximum height
    • Start-up time : < 400 ms, from main connection to steady state
    • PCB: Double side, 70 µm, FR-4, Mixed PTH/SMT

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.