EVL80WLED-STCH03

Active

EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications

Download databrief

Product overview

Description

The EVL80WLED-STCH03 demonstration board implements a wide range 80 W - LED driver for street lighting applications with a primary current sensing control loop.

The LED driver is a fixed current source with a very fast start-up time, protections to short-circuit and to open load. The board is optimized to supply an LED string load in the range from 40 V to 80V with a fixed 1 A current source with a very low current ripple.

Due to current primary side STCH03 control loop, the output stage is composed of a simple diode rectification and the output capacitor.

Form factor is compatible with street lighting application.

At full load the efficiency is above the 90% at nominal voltages and remains very close to this value till half the load.

Output short-circuit and no-load protections are auto-restart for a safe operation in lighting environment.

Low input power is there at no-load conditions.

  • All features

    • Input voltage: Vin: 90 - 265 Vrms, f: 45-66 Hz
    • LED string range: [40 -80] V / 1A
    • Output current ripple < 50 mA
    • Fast startup: < 300 ms
    • High power factor, low THD (<5%)
    • No-load: < 0.5 W @ 230 Vin
    • Average Full load efficiency: >90%
    • Short-circuit protection with auto-restart
    • LED string open with auto-restart
    • Acc. to EN61000-3-2 Class-C or JEITA-MITI Class-C
    • EMI: Acc. To EN55022 class B - conducted emissions
    • Safety: Acc. to EN60065C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.