EVLDRIVE101-HPD

Active

Circular and extremely compact motor control reference design for high-current brushless motors based on STDRIVE101

Download databrief Order Direct

Product overview

Description

The EVLDRIVE101-HPD is a three-phase extremely compact inverter for brushless motors based on the STDRIVE101 device in conjunction with the STM32G071KB microcontroller. It can be used with an extremely wide variety of driving techniques, with FOC and trapezoidal control, sensored and sensor-less. The board is a ready-to-use and flexible solution ideal for battery-powered three-phase applications requiring high output currents. The EVLDRIVE101-HPD embeds a fast power-on circuit that connects/disconnects the battery, significantly extending its duration. The low Rds(on) STL220N6F7 MOSFETs allow operation at very high load current up to 750 W. The whole design is done in a compact circular layout of 50 mm diameter.

Debug support and programming capability are possible thanks to the provided SWD interface and the direct firmware update is also available.

  • All features

    • Operating voltage from 18 V to 52 V
    • STDRIVE101 triple half-bridge gate driver
    • STM32G071KB microcontroller based on Arm® Cortex®-M0+ with 36 Kbytes of SRAM and 128 Kbytes of Flash
    • Power stage based on STL220N6F7 60 V, 1.2 mΩ N-channel power MOSFETs with output current up to 15 Arms
    • External turn-on/off trigger providing very low consumption standby
    • Input connector for Hall-effect based sensors and encoder
    • BEMF sensing circuitry and current limiter with adjustable reference
    • Bus and temperature sensing
    • Thermal shutdown, UVLO, protection against overcurrent and reverse biasing from power stage outputs
    • Reliable and redundant overcurrent protection thanks to VDS monitoring
    • Extremely compact footprint (50 mm diameter)
    • STDC14 debug connector and direct firmware update through UART

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.