EVLDRIVE102BH

Active

STDRIVE102BH evaluation board for three-phase brushless motors

Download databrief Order Direct

Product overview

Description

The EVLDRIVE102BH evaluation board is a three-phase inverter based on the STL220N6F7 power MOSFETs. This evaluation board allows a full evaluation of the features of the STDRIVE102BH, a triple half-bridge gate driver.

The power stage uses a three-shunt topology: the current sensing and the overcurrent protections are implemented using the three operational amplifiers and the three comparators embedded in the STDRIVE102BH.

The embedded protections of the STDRIVE102BH, such as the UVLO on the driving voltage and the VDS monitoring for each power MOSFET, ensure a safe driving operation of the power stage.

The EVLDRIVE102BH evaluation board is thermally protected by exploiting both the hardware thermal shutdown protection embedded in the STDRIVE102BH and also an onboard NTC sensor placed close to the power stage, for a firmware thermal protection.

The two diagnostic pins of the STDRIVE102BH, the nFAULT pin for the protection events and the FLAG pin for the drivers’ supply warning, are both connected to the control board and are also visible through two different LED indicators.

The EVLDRIVE102BH evaluation board can support FOC and six-step motion control algorithms. In case the motor is equipped with positioning sensors, they can be connected to the connector for Hall-effect based sensors and for the encoder, in order to increase the precision of the control algorithms. Nevertheless, sensorless control algorithms can be implemented as well: each output phase of the inverter has a read-out network, which allows the sensing of the phase voltage/BEMF of the motor. In addition, the bus voltage sensing present on the board ensures that the control algorithms are properly implemented.

The EVLDRIVE102BH evaluation board is compatible with a wide range of Nucleo control boards, thus allowing the evaluation of the STDRIVE102BH together with different STM32 microcontrollers.

  • All features

    • Operating voltage from 6 V to 50 V
    • Output current up to 12 Arms: power stage based on STL220N6F7 60 V, 1.2 mΩ N-channel power MOSFETs
    • Three-shunt configuration
    • STDRIVE102BH triple half-bridge gate driver:
      • Programmable gate current (up to 1 A source / 2 A sink)
      • Charge pump for 100 % duty cycle operation
      • Three embedded operational amplifiers and three comparators for current sensing and overcurrent detection
      • Full set of protections: UVLO, thermal shutdown, VDS monitoring
    • Input connector for Hall-effect based sensors and encoder
    • Motor BEMF sensing network
    • Bus voltage sensing
    • NTC temperature sensing
    • Morpho connectors compatible with a wide range of STM32 NUCLEO boards

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.