EVLHVLED815W10A

Active
Design Win

HVLED815 based evaluation board: 10 W wide range non-isolated high power factor LED driver with primary side current regulation

Download databrief

Product overview

Description

The EVLHVLED815W10A is a non-isolated 10 W, wide range, regulated LED driver using the HVLED815PF device, with a high power factor and a constant output current regulation.

The maximum power and form factor have been designed for the lighting market, facilitating the replacement of the incandescent lamps.

The patented primary side regulation, the internal high voltage primary switcher operating directly from the rectified mains and the high voltage start-up generator contained in the HVLED815PF device allow a very cost-effective solution for LED driving.

  • All features

    • 10 W LED driver
    • Single stage HPF buck-boost
    • Primary side regulation - no optocoupler
    • Power factor > 0.9
    • LED driver efficiency > 85%
    • THD < 25%
    • Wide input range (85 - 265) Vac

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLHVLED815W10A
Active
CARD Industrial Not compliant -

EVLHVLED815W10A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLHVLED815W10A
Available at distributors

Distributor availability of EVLHVLED815W10A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLHVLED815W10A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLHVLED815W10A

Supplier:

-

Core Product:

HVLED815PF

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors