EVLMG1-250WLLC

Active

DC/DC resonant converter for industrial applications using MasterGaN1

Download databrief Order Direct

Product overview

Description

This demonstration board is a resonant LLC converter dedicated to any kind of industrial application where minimum size and high efficiency is required, based on MasterGaN1. This device, embedding a couple of GaN power transistors and a driver in the same package, allows to interface directly any kind of SMPS controller. Thanks to the GaN technology and to embedded driver, the converter can be designed with an operating frequency higher than using conventional MOSFETs. Actually, the board has no heatsinks on the primary side and has very reduced dimensions; the power density is 20 W/inch^3. The high efficiency and small size make the board suitable also when available space is limited.

Output power can be up to 250 W at 24 Vdc. Converters come with overcurrent, short-circuit and overvoltage protection. The input voltage monitoring allows the startup with correct sequencing of cascade converters, preventing operation with too low input voltage.

The board is composed of a motherboard with the transformer and the primary controller, and two small daughterboards: one at primary side embeds the MasterGaN1, another on secondary side has the SR controller SRK2001 and the MOSFETs.

  • All features

    • High efficiency and compact solution for DC/DC conversion using MasterGaN1
    • Output voltage: 24 V
    • Output power up to 250 W
    • Nominal Input voltage: 400 V +/- 10%
    • Efficiency: >92%
    • Outputs protected against short-circuit and overcurrent
    • Input voltage monitor for correct sequencing as D2D converter, and brownout protection
    • Board size: 100 x 60 (W x H) mm. Maximum components height: 35 mm
    • WEEE and RoHS compliant
    • Applications: industrial DC-DC applications, adapters, consumer SMPS

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.