Product overview
Description
The EVLONE65W is a high power density USB-PD board supporting Programmable Power Supply (PPS). The design supports wide range input voltage and can deliver five fixed PDOs and two APDOs.
This board is based on ST-ONE, the world’s first digital controller embedding an Arm® Cortex® M0+ core, an offline programmable controller with synchronous rectification, and USB-PD PHY in a single package.
Such a system is specifically designed to control ZVS non-complementary active clamp flyback converters to create high power density chargers and adapters with USB-PD interface. The device includes an active clamp flyback controller and its HV startup on the primary side, a microcontroller and all the peripherals required to control the conversion and the USB-PD communication on the secondary side. The two sides are connected through an embedded galvanically isolated dual communication channel.
High switching frequency operations in companion with a MasterGaN4 power stage allows use of small size magnetic components while reaching a very high efficiency.
-
All features
- Universal input mains range: 90 Vac to 265 Vac - Frequency 47 ÷ 63 Hz
- Maximum output power: 65 W
- Dimensions: 58x32x20 mm, (L x W x H)
- Power density: 30 W/in3
- Efficiency: > 93 % @ full load
- Constant current output: 3.75 A max
- Output voltage range: 3.3 ÷ 21 Vdc
- PD output:
- Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.75 A, 20 V@3.25 A
- Two APDOs (PPS): 3.3 V÷16 V@3.75 A, 3.3 V÷21 V@3.25 A
- PPS mode: 20 mV step for CV, 50 mA step for CC
- Certified USB power delivery 3.1.1.2 power brick
- Feedback loops: constant current and constant voltage
- Protections: brown out, over current protection, over temperature protection, over voltage protection, under voltage protection