EVLSRK1000A-TO

Active
Design Win

SRK1000A adaptive synchronous rectification controller for flyback converter demonstration board with STF80N10F7

Download databrief

Product overview

Description

The EVLSRK1000A-TO is a demonstration board, designed for evaluation of the SRK1000A synchronous rectification controller.

The SRK1000A implements a control scheme specific for secondary-side synchronous rectification in flyback converters and provides high-current gate-drive outputs for driving N-channel power MOSFET.

The device can operate both in quasi-resonant applications and in fixed frequency (FF) mixed DCM-CCM applications. The board is provided with a setting suitable for QR applications. To use in FF applications, a 100 pF capacitor needs to be added in C4. A 68 kΩ resistor (R5) is provided on the TON pin that fixes the blanking after the turn-on to about 0.8 μs.

The board includes the SR MOSFET (TO-220FP package) and can be easily implemented into an existing converter to substitute rectifier diodes.

  • All features

    • Synchronous rectifier for flyback converter, with fixed turn-on and adaptive turn-off
    • VCC range: 3.5 V to 32 V
    • DVS max. operating voltage 90 V
    • Max. frequency: 500 kHz
    • Internal gate drive for N-channel MOSFET
    • SR MOSFET type: STF80N10F7 (100 V - 10 mΩ) TO-220FP

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLSRK1000A-TO
Active
CARD Industrial Ecopack1 -

EVLSRK1000A-TO

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLSRK1000A-TO
Available at distributors

Distributor availability of EVLSRK1000A-TO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSRK1000A-TO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSRK1000A-TO

Supplier:

-

Core Product:

SRK1000A

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors