Product overview
Description
The EVLSRK1004A, EVLSRK1004B, EVLSRK1004C, and EVLSRK1004D are demonstration boards, designed for evaluation of the SRK1004x synchronous rectification controller.
The SRK1004 is a controller intended for secondary side synchronous rectification (SR) in a Non-Complementary Active Clamp Flyback converter. It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.
The control scheme of this IC is such that the SR MOSFET is switched on as soon as current starts flowing through its body diode and it is then switched off as current approaches zero.
The boards are provided with a setting suitable for ACF or QR application in low-side mode. In this case, the devices are supplied directly from the converter’s output voltage.
When operated in high-side configuration, a special function enables a quick detection of short-circuit conditions to inhibit its operation as if the IC were powered directly from the output voltage. In the case that it is used in high-side configuration, it is recommended to power the board from a dedicated auxiliary winding and to use R5 > 36 K to configure Vout,sc (for short-circuit detection with Vout > 0 V). For example R5 = 150 K to configure Vout,sc = 2 V.
The boards include the SR MOSFET (PowerFLAT 5 x 6 package) and can be easily implemented into an existing converter to substitute rectifier diodes.
-
All features
- Secondary-side synchronous rectification controller optimized for Non-Complementary Active Clamp Flyback converter (NC-ACF).
- Able to operate in both low-side and high-side configuration.
- Supporting logic level (A and B) and standard level (C and D) MOSFETs
- Wide range supply voltage: 4 V to 36 V
- DVS (drain-source) sensing voltage for SR MOSFET (190 V AMR)
- Operating frequency up to 500 kHz
- Fast short-circuit detector
- Internal gate drive for N-channel MOSFET
- SR MOSFET type PowerFLAT 5 x 6 reported in table below