EVLSRK1004B

Active

SRK1004x synchronous rectifier controller for non-complementary Active Clamp Flyback converter demonstration board with SR MOSFET

Download databrief Order Direct

Product overview

Description

The EVLSRK1004A, EVLSRK1004B, EVLSRK1004C, and EVLSRK1004D are demonstration boards, designed for evaluation of the SRK1004x synchronous rectification controller.

The SRK1004 is a controller intended for secondary side synchronous rectification (SR) in a Non-Complementary Active Clamp Flyback converter. It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.

The control scheme of this IC is such that the SR MOSFET is switched on as soon as current starts flowing through its body diode and it is then switched off as current approaches zero.

The boards are provided with a setting suitable for ACF or QR application in low-side mode. In this case, the devices are supplied directly from the converter’s output voltage.

When operated in high-side configuration, a special function enables a quick detection of short-circuit conditions to inhibit its operation as if the IC were powered directly from the output voltage. In the case that it is used in high-side configuration, it is recommended to power the board from a dedicated auxiliary winding and to use R5 > 36 K to configure Vout,sc (for short-circuit detection with Vout > 0 V). For example R5 = 150 K to configure Vout,sc = 2 V.

The boards include the SR MOSFET (PowerFLAT 5 x 6 package) and can be easily implemented into an existing converter to substitute rectifier diodes.

  • All features

    • Secondary-side synchronous rectification controller optimized for Non-Complementary Active Clamp Flyback converter (NC-ACF).
    • Able to operate in both low-side and high-side configuration.
    • Supporting logic level (A and B) and standard level (C and D) MOSFETs
    • Wide range supply voltage: 4 V to 36 V
    • DVS (drain-source) sensing voltage for SR MOSFET (190 V AMR)
    • Operating frequency up to 500 kHz
    • Fast short-circuit detector
    • Internal gate drive for N-channel MOSFET
    • SR MOSFET type PowerFLAT 5 x 6 reported in table below

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.