EVLSTCH03-36W-SR

Active
Design Win

36W USB charger with selectable output voltage (5-9-12 V @3A) based on STCH03L and SRK1000B

Download databrief

Product overview

Description

The EVLSTCH03-36W-SR shown in the image here is a 36 W wide-range mains USB charger demonstration board, with selectable output voltage (5 - 9 - 12 V @ 3 A output current), based on the STCH03L and SRK1000B.

The power circuit is a quasi-resonant (QR) flyback converter, with peak current mode control, based on the STCH03L IC. The circuit operates with secondary side constant voltage (CV) regulation through an optocoupler and is capable of providing constant output current (CC) regulation using primary sensing feedback.

The STCH03L embeds a 650 V, non-dissipative, HV startup cell, which, along with the extremely low quiescent current and burst-mode management, helps minimize residual input consumption, thus achieving less than 20 mW under no-load condition.

At secondary side, the SRK1000B controller implements synchronous rectification to increase system efficiency: it controls the synchronous rectifier MOSFET, driving its gate with minimal turn-on delay and maximizing the turn-off time instant (through an adaptive mechanism) so that the residual conduction of the SR MOSFET body diode after turn-off reduces to the target value of 300 ns.

The charger is designed to meet the most stringent energy saving recommendations (Eu CoC rev. 5 - Tier 2 and EPS of DOE USA) as well as EMI regulation EN55022-Class-B for line conducted noise emissions.

  • All features

    • Universal AC mains input voltage range: 90 V to 264 V
    • Output voltage: 5 - 9 - 12 V selectable @3 A continuous operation
    • Constant voltage (CV) regulation with optocoupler and constant current (CC) regulation with primary side sensing
    • No-load consumption < 20mW at 230 VAC (with load disconnected from charger)
    • 4 points average efficiency and 10% load efficiency in compliance with Eu CoC rev. 5 - Tier 2 (2016)
    • Line conducted EMI in compliance with EN55022 - Class B
    • Small form factor (73 x 55 x 15 mm)
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.