EVLSTCH03-45WPD

Active

45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761

Download databrief Order Direct

Product overview

Description

The EVLSTCH03-45WPD 45W USB Type-C® Power Delivery 3.0 adapter is a USB-IF certified solution and reference design. The EVLSTCH03-45WPD is an isolated power supply with a standalone USB PD controller. The evaluation board implements at the primary side a quasi-resonant flyback converter based on the STCH03 controller with optocoupler feedback for voltage regulation. This controller combines a high performance low-voltage PWM controller chip with a 650 V HV start-up cell in the same package. The STCH03 controller drives the gate of the new 650 V MDmesh™ M6 technology Power MOSFET STD7N65M6.

At the secondary side, to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller. This controller drives the gate of the 100V STripFET™ F7 technology Power MOSFET STL110N10F7.

Always on the secondary side the CC/CV regulation loop to drive the power regulation stage and the USB Type-C® PD interface are based on the STUSB4761 controller. This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic and safe negotiation in line with USB PD standard.

The EVLSTCH03-45WPD is protected against destructive electrostatic discharge from the USB Type-C® connector using a Dual Transil array for ESD protection ESDA25L.

The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output overpower and output short-circuit.This reference design, based on STMicroelectronics semiconductors, helps designers to develop adapters with a short bill of materials in order to obtain a cost-effective and fast design.

  • All features

    • USB-IF certified
    • USB Type-C® PD 3.0 references:
      • Power Brick EVLSTCH03-45WPD TID: 2071
      • PD Controller STUSB4761 TID: 2070
    • Universal AC input range VIN:
      • 90 VAC to 264 VAC
    • PD output profile:
      • 5 V - 9 V - 12 V - 15 V @ 3 A
      • 20 V @ 2.25 A
    • Maximum efficiency at full load:
      • > 90% @ AC input range
    • No-load consumption (no cable plug-in):
      • < 30 mW @ 230 VAC
    • Energy efficiency meeting all DOE and UE CoC requirements
    • Isolated quasi-resonant flyback topology with adaptive synchronous rectification
    • Programmable output voltage and current protections
    • Safety according to EN60065
    • EMI according to EN55022 - Class B
    • Compact form factor: 70 x 50 X 26.8 mm
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.