EVLSTDRIVEG610Q

Active

Evaluation board for STDRIVEG610 600 V high-speed half-bridge gate driver with SGT120R65AL e-mode GaN HEMT

Download databrief Order Direct

Product overview

Description

The STDRIVEG610 is a high-speed, half-bridge gate driver optimized to drive high-voltage, enhanced mode, GaN HEMTs.

It features separated high current sink/source gate driving pins, integrated LDOs, undervoltage, bootstrap diode, high-side fast startup, overtemperature, fault and shutdown pins, and standby to fully support hard switching topologies in a 4x5mm QFN package.

The EVLSTDRIVEG610Q board is easy to use and quick and adapt for evaluating the characteristics of the STDRIVEG610 driving the SGT120R65AL 75 mΩ typ., 650 V E-Mode GaN switches in the 5x6 mm QFN package.

It provides an onboard programmable deadtime generator and a 3.3 V linear voltage regulator to supply external logic like microcontrollers.

Spare footprints are also included to allow customizing the board for the final application, such as separate LIN and HIN input signals or single PWM signal.

The EVLSTDRIVEG610Q is 56 x 70 mm wide, 2 layers, 1.5 Oz, FR-4 PCB, resulting in overall 24 °C/W Rth(J‑A) (equivalent to 48 °C/W for each GaN) in still air to evaluate high power applications.

  • All features

    • Half-bridge topology featuring the STDRIVEG610 GaN gate driver with integrated LDOs, separated sink/source, integrated bootstrap diode, standby
    • Equipped with 75 mΩ typ., 650 V e-mode HEMT GaN
    • Tunable hard-on and hard-off dV/dt
    • 9 to 18 V (12 V typ.) VCC supply voltage
    • Onboard adjustable deadtime generator to convert a single PWM signal in independent high-side and low-side inputs with deadtime
    • Separated inputs with external deadtime can also be used
    • External bootstrap diode to achieve minimum high side start-up time
    • Footprint for optional additional high voltage bulk capacitor
    • Onboard 3.3 V regulator for external circuitry supply
    • RoHS compliant.

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.