Product overview
Description
The EVLVIPGAN65DF is a 24 V / 65 W reference design set in isolated QR flyback topology, based on the VIPERGAN65D high-voltage converter. This controller combines, in the same package, a low-voltage PWM controller chip with a 700 V GaN HEMT and integrates:
- a complete set of features which help design high-efficiency and low-standby consumption SMPSs with a short bill of materials, for cost-effective and fast design: ZVS quasi-resonant operation with dynamic blanking time; feedforward compensation; valley synchronization adjustment; low quiescent current; advanced light load management
- a complete set of protections that considerably increase end-product’s safety and reliability: output overvoltage protection (OVP), output overload/short-circuit protection (OLP), brown-in/out protection, input overvoltage protection (iOVP).
To increase the system efficiency, the secondary side rectification is realized through a power MOSFET driven by the SRK1001 adaptive synchronous rectification controller.
-
All features
- Input voltage range: universal AC from 90 to 264 VAC with 47 Hz to 63 Hz frequency
- Maximum output power: 65 W
- Output voltage: 24 VDC
- Output current: 2.7 A
- Peak efficiency: > 93 %
- Key products: Power GaN IC: VIPERGAN65D; SR IC: SRK1001
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVLVIPGAN65DF | Active | CARD | Industrial | Ecopack1 | Yes | |
EVLVIPGAN65DF
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVLVIPGAN65DF | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVLVIPGAN65DF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors