Product overview
Description
The EVSPIN32F0251S1 board is a 3-phase complete inverter based on the STSPIN32F0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®‑M0 STM32 MCU. The power stage features STD17NF25 MOSFETs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 6x5 package.
The board has a single-shunt sensing topology, and both the field-oriented control (FOC) and sensored or sensorless 6‑step control can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.
The evaluation board is compatible with a wide range input voltage from 20 V to 120 V DC/AC, and includes a power supply stage with the VIPER013BLS in buck configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK‑debugger. SWD and UART TX‑RX connectors are also available.
-
All features
- Input voltage from 20 V to 120 V DC/AC
- STD17NF25 MOSFETs power stage featuring:
- VDS = 250 V
- RDS(on) max.= 0.165 Ω
- Overcurrent threshold set to 16 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK
- PowerFlat 6x5
- Single-shunt current sensing, suitable for:
- Sensored or sensorless 6 steps algorithm
- Single-shunt vector (FOC) algorithm
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 06 Nov 2019 | 06 Nov 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Nov 2019 | 07 Nov 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Nov 2019 | 06 Nov 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVSPIN32F0251S1 | Active | CARD | Industrial | Ecopack1 | - | |
EVSPIN32F0251S1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVSPIN32F0251S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVSPIN32F0251S1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors