Product overview
Description
The EVSPIN32F0601S3 board is a 3-phase complete inverter based on the STSPIN32F0601 controller, which embeds a 3‑phase 600 V gate driver and a Cortex®‑M0 STM32 MCU. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package.
The board has a three-shunt sensing topology, and the field-oriented control (FOC), either sensored or sensorless, can be implemented. This makes it especially suited to drive permanent magnet synchronous motors (PMSMs).
The evaluation board is compatible with a wide range input voltage from 50 V to 280 V DC/AC, and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK‑debugger. SWD and UART TX‑RX connectors are also available.
-
All features
- Input voltage from 50 V to 280 V DC/AC
- STGD6M65DF2 IGBTs power stage featuring:
- V(BR)CES = 650 V
- VCE(sat) = 1.55 V @ IC = 6 A
- Overcurrent threshold set to 4.5 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK
- PowerFlat 8x8 HV
- 3-shunt current sensing, suitable for: sensored or sensorless vector control - FOC algorithm with 3-shunt sensing
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
