EVSPIN32F06Q1S3

Active

3-phase inverter based on STSPIN32F0601Q with 3-shunt topology

Download databrief Order Direct

Product overview

Description

The EVSPIN32F06Q1S3 board is a 3-phase complete inverter based on the STSPIN32F0601 controller, QFN 72L package version, which embeds a 3‑phase 600 V gate driver and a Cortex®‑M0 STM32 MCU. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package. The board has a 3-shunt sensing topology, and the field-oriented control (FOC), either sensored or sensorless, can be implemented. This makes it especially suited to drive permanent magnet synchronous motors (PMSMs).

The evaluation board is compatible with a wide range input voltage from

35 VAC (50 VDC) to 280 VAC (400 VDC), and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.

Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK‑debugger. SWD and UART TX‑RX connectors are also available.

  • All features

    • Input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC)
    • Suitable for applications up to 300 W
    • STGD6M65DF2 IGBTs power stage featuring:
      • V(BR)CES = 650 V
      • VCE(sat) = 1.55 V @ IC = 6 A
    • Overcurrent threshold set to 4.5 Apeak
    • Dual footprint for IGBT/MOSFET package:
      • DPAK or PowerFlat 8x8 HV
    • 3-shunt current sensing, suitable for: sensored or sensorless vector control - FOC algorithm with 3-shunt sensing
    • Smart shutdown overcurrent protection
    • Digital Hall sensors and encoder input
    • Bus voltage sensing
    • 15 V VCC and 3.3 V VDD supplies
    • Embedded ST-LINK/V2-1
    • Easy user interface with buttons and trimmer
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.