Product overview
Description
The EVSPIN32F06Q2S1 board is a 3-phase complete inverter based on the STSPIN32F0602 controller, which embeds a 3‑phase 600 V gate driver and a Cortex®-M0 STM32 MCU. The power stage features STD18N65M5 MOSFET, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package. The board has a single-shunt sensing topology, and both sensored and sensorless FOC and 6-step control algorithms can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.
The evaluation board is compatible with a wide range input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC), and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable ST-LINK‑debugger. SWD and UART TX‑RX connectors are also available.
-
All features
- Input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC)
- Suitable for applications up to 300 W
- STD18N65M5 MOS power stage featuring:
- V(DS) @ TJmax= 710 V
- RDS(on) max. = 0.220 Ω
- Overcurrent threshold set to 8.5 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK or PowerFlat 8x8 HV
- Single-shunt current sensing, suitable for:
- Sensored or sensorless 6-step algorithm
- Sensored or sensorless single-shunt vector (FOC) algorithm
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVSPIN32F06Q2S1 | Active | CARD | Industrial | Ecopack1 | - | |
EVSPIN32F06Q2S1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVSPIN32F06Q2S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVSPIN32F06Q2S1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors