EVSPIN32G4NH

Active

STSPIN32G4 demonstration board for three-phase brushless motors

Download databrief Order Direct

Product overview

Description

The EVSPIN32G4 is a demonstration board based on the STSPIN32G4 system in package and STL110N10F7 power MOSFETs. The STSPIN32G4 integrates in a 9x9 mm VFQFPN package, a triple high-performance half-bridge gate driver with a rich set of programmable features and one mixed signal STM32G431 microcontroller.

The integrated operational amplifiers for current sensing, the drain-source voltage sensing of each power MOSFET and comparators for overcurrent protection make it a fully integrated solution for motor control.

Thanks to the integrated voltage regulators both the gate driver and control logic supplies can be generated starting from the motor supply without dedicated circuitry.

The board ensures a full evaluation of the STSPIN32G4 and is designed for driving three-phase brushless DC motors and provides an easy-to-use solution for STSPIN32G4 evaluation in different applications such as power tools, e-Bikes, fans, and home appliances.

The board can be configured in three-shunt or single-shunt supporting both sensor-less and sensor-based control algorithms.

The Arduino connector enables the EVSPIN32G4 to be interfaced with expansion boards, such as MEMS sensors or Bluetooth transceivers, while predisposition for CAN bus allows interconnection with master or slave modules to build complex motion control systems.

The on-board ST-LINK/V2 programmer speeds up and simplifies the debugging of microcontroller firmware.

  • All features

    • Input bus voltage from 10 V to 75 V with dedicated monitoring
    • Power stage based on the STL110N10F7 power MOSFETs with output current up to 20 Arms (with heatsink mounted) and protected to overcurrent conditions
    • STSPIN32G4, high performance three-phase motor controller with embedded STM32G431 MCU:
      • 32-bit ARM® Cortex®-M4 MCU+FPU
      • Up to 170 MHz clock frequency
      • CORDIC mathematical hardware accelerator for trigonometric functions
      • 128 kB Flash memory with proprietary code readout protection (PCROP), securable memory area, 1 kB OTP
      • 32 kB SRAM memory with HW parity check
      • 2 x advanced timers for motor control, 16-bit with up to 6 x PWM channels each
      • 8 x general purpose timers
      • 2 x ADCs 12-bit resolution (up to 19 channels) with 4 Msps conversion rate
      • 4 x 12-bit DAC channels
      • 4 x ultra-fast rail-to-rail comparators
      • 3 x rail-to-rail operational amplifiers usable also in PGA mode
      • Internal high precision voltage reference
      • Up to 40 GPIOs
      • Full set of interfaces: I2C, SPI, UART and CAN
      • VCC buck converter up to 200 mA, with programmable output and embedded MOSFET
      • 3.3 V LDO linear regulator up to 150 mA
      • Low quiescent linear regulator for MCU supply in standby mode
      • Regulators with full set of protection features; thermal shutdown, short-circuit and overload protections
      • 75 V rated gate drivers with 1 A sink/source current and embedded bootstrap diodes
      • Drain-source voltage sensing of each power MOSFET
    • Three-shunt or single-shunt configurable current sensing
    • Digital Hall sensor and quadrature encored input
    • ST-LINK/V2 programmer and debugger
    • Arduino UNO connector
    • Predisposition for CAN bus
    • NTC sensor for power stage temperature monitoring

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.