Product overview
Description
The EVSPIN948 dual brushed DC motor driver evaluation board is based on the STSPIN948.
It provides an affordable and easy-to-use solution for the implementation of brushed DC motor driving applications. Thanks to the parallel operation, it can be easily converted to a single brushed DC motor driver with double current capability. In addition to the internal current limiter, the integrated amplifiers allow it to be used in systems with external current control. The EVSPIN948 is compatible with the Arduino® UNO R3 connector and most STM32 Nucleo boards.
-
All features
- Voltage range from 5 V to 58 V
- Phase current up to 4.5 A r.m.s
- Adjustable output slew rate
- Five different driving modes
- Current limiter with adjustable off-time
- Two integrated amplifiers with fixed gain
- Full protection set including: overcurrent, undervoltage lockout, and thermal shutdown
- Compatible with Arduino® UNO R3 connector and STM32 Nucleo boards
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
