EVSTDRIVEG60015

Active

Demonstration board for STDRIVEG600 600V high speed half-bridge gate driver with SGT120R65AL enhancement mode GaN HEMT

Download databrief Order Direct

Product overview

Description

The STDRIVEG600 is a high-speed half-bridge gate driver optimized to drive high-voltage enhanced mode GaN HEMTs. It features an integrated bootstrap diode and allows supplying external switches up to 20 V, with undervoltage protection tailored for GaN HEMTs.

The EVSTDRIVEG60015 board is easy to use and quick and adapt for evaluating the characteristics of STDRIVEG600 driving the SGT120R65AL 75 mΩ typ., 650 V E-Mode GaN switches.

It provides an on-board programmable dead time generator and a 3.3 V linear voltage regulator to supply external logic controllers like microcontrollers.

Spare footprints are also included to allow customizing the board for the final application, such as separate LIN and HIN input signals or single PWM signal, use of optional external bootstrap diode, separate supply for VCC, PVCC or BOOT and the use of low-side shunt resistor for peak current mode topologies.

The EVSTDRIVEG60015 is 50 x 70 mm wide, FR-4 PCB resulting in 25 °C/W Rth(J‑A) in still air.

  • All features

    • Half-Bridge topology featuring 600 V STDRIVEG600 gate driver
    • Equipped with 75 mΩ typ, 650 V e-mode GaN HEMT
    • GaN in 5x6 mm PowerFLAT HV package with Kelvin source
    • HV bus up to 500 V
    • 4.75 to 6.5 V VCC gate driver supply voltage, limited by GaN VGS rating
    • On-board adjustable deadtime generator to convert single PWM signal in independent High-Side and Low-Side deadtimes
    • Separated inputs with external deadtime can also be used
    • On-board 3.3 V regulator for external circuitry supply
    • 25° C/W junction-to-ambient thermal resistance to evaluate large power topologies
    • High frequency connector for GaN gate monitoring
    • Optional low-side shunt
    • RoHS compliant.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.