Product overview
Description
The STDRIVEG600 is a high-speed half-bridge gate driver optimized to drive high-voltage enhanced mode GaN HEMTs. It features an integrated bootstrap diode and allows supplying external switches up to 20 V, with undervoltage protection tailored for GaN HEMTs.
The EVSTDRIVEG600DG board is easy to use and quick and adapt for evaluating the characteristics of STDRIVEG600 driving 650 V e-Mode GaN switches.
It provides an on-board programmable dead time generator and a 3.3 V linear voltage regulator to supply external logic controllers like microcontrollers.
Spare footprints are also included to allow customizing the board for the final application, such as separate input signal or single PWM signal, use of optional external bootstrap diode, separate supply for VCC, PVCC or BOOT and the use of low-side shunt resistor for peak current mode topologies.
The EVSTDRIVEG600DG is 50 x 70 mm wide, FR-4 PCB resulting in 25 °C/W Rth(J‑A) in still air.
-
All features
- Half-Bridge topology featuring 600V STDRIVEG600 gate driver
- Equipped with 150 mΩ 650V HEMT GaN
- GaN in 5x6mm PowerFLAT package with Kelvin source
- HV bus up to 500 V
- 4.75 to 6.5 V VCC gate driver supply voltage, limited by GaN VGS rating
- On-board adjustable deadtime generator to convert single PWM signal in independent High-Side and Low-Side deadtimes
- Separated inputs with external deadtime can also be used
- On-board 3.3V regulator for external circuitry supply
- 25°C/W junction-to-ambient thermal resistance to evaluate large power topologies
- High frequency connector for gate GaN power transistor monitoring
- Optional low-side shunt
- RoHS compliant.
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 20 Nov 2023 | 20 Nov 2023 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 20 Nov 2023 | 20 Nov 2023 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 20 Nov 2023 | 20 Nov 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVSTDRIVEG600DG | Active | CARD | Industrial | Ecopack1 | - | |
EVSTDRIVEG600DG
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVSTDRIVEG600DG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVSTDRIVEG600DG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors