EVSTGAP2GS

Active

Demonstration board for STGAP2GS galvanically isolated single gate driver with e-mode GaN transistor

Download databrief Order Direct

Product overview

Description

The EVSTGAP2GS is a half bridge evaluation board designed to evaluate the STGAP2GS isolated single gate driver.

The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power inverter applications such as power conversion and motor driver inverters in industrial applications.

The device allows to independently optimize turn-on and turn-off by using dedicated gate resistors.

The device integrates protection functions including thermal shutdown and UVLO with optimized level for enhancement-mode GaN transistors, which enables easy design high efficiency and reliable systems. Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction.

The device allows implementing negative gate driving, and the on board isolated DC-DC converters allows working with optimized driving voltage for e-mode GaN transistors.

The EVSTGAP2GS board allows evaluation of all the STGAP2GS features driving the SGT120R65AL 75 mΩ, 650 V e-Mode GaN transistors.

The board components are easy to access and modify in order to make driver performance evaluation easier under different application conditions and fine adjustment of final application components.

  • All features

    • Board
      • Half bridge configuration, high voltage rail up to 650 V
      • SGT120R65AL: 650 V, 75 mOhm typ., 15 A, e-mode PowerGaN transistor
      • Negative gate driving
      • On-board isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.2 kV maximum isolation
      • VDD logic supplied by on-board 3.3 V or VAUX = 5 V
      • Easy jumper selection of driving voltage configuration: +6/0 V; +6/-3 V
    • Device
      • High voltage rail up to 1200 V
      • Driver current capability: 2 A / 3 A source/sink @ 25 °C, VH = 6 V
      • Separate sink and source for easy gate driving configuration
      • Input-output propagation delay: 45 ns
      • UVLO function optimized for GaN
      • Gate driving voltage up to 15 V
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shut down protection

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.