EVSTGAP2SICSNC

Active

Demonstration board for STGAP2SICSNC isolated 4 A single gate driver

Download databrief Order Direct

Product overview

Description

The EVSTGAP2SICSNC is a half bridge evaluation board designed to evaluate the STGAP2SICSNC isolated single gate driver.

The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making the device suitable also for high power inverter applications such as motor drivers in industrial applications equipped with SiC power switch.

The configuration featuring single output pin and Miller CLAMP function allow avoiding gate spikes during fast commutations in half-bridge topologies.

The device integrates protection functions: UVLO and thermal shut down are included to easily design high reliability systems. Dual input pins allow choosing the control signal polarity and implementing HW interlocking protection to avoid cross-conduction in case of controller's malfunction.

The device allows implementing negative gate driving, and the onboard isolated DC-DC converters allow working with optimized driving voltage for SiC.

The EVSTGAP2SICSNC board allows evaluating all the STGAP2SICSNC features while driving a half-bridge power stage with voltage rating up to 520 V. It is possible to increase bus voltage by replacing the power switches with appropriate devices in H2PACK-7L or H2PACK-2L package and the C29 capacitance if needed.

The board components are easy to access and modify to make driver performance evaluation easier under different application conditions and fine adjustment of final application components.

  • All features

    • Board
      • Half bridge configuration, high voltage rail up to 520 V
      • SCTH35N65G2V-7: 650 V, 55 mΩ 2nd generation SiC MOSFET
      • Negative gate driving
      • On board isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.2 kV maximum isolation
      • VDD logic supplied by on-board generated 3.3 V or VAUX = 5 V
      • Easy jumper selection of driving voltage configuration: +17/0 V; +17/-3 V; +19/0 V; +19/-3 V
    • Device
      • 1700 V functional isolation
      • Driver current capability: 4 A source/sink @ 25 °C
      • 4 A Miller Clamp
      • Short propagation delay: 75 ns
      • UVLO function
      • Gate driving voltage up to 26 V
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shut down protection
      • Stand-by function

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.