NUCLEO-G071RB

Active

STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

Download databrief Order Direct

Product overview

Key Benefits

Enabled entry-level graphics

Provide a richer user experience and add animations with our STM32 GUI offer.

Description

The STM32 Nucleo-64 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.

The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

The STM32 Nucleo-64 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.

The STM32 Nucleo-64 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

  • All features

    • Common features
      • STM32 microcontroller in an LQFP64 or LQFP48 package
      • 1 user LED shared with ARDUINO®
      • 1 user and 1 reset push-buttons
      • 32.768 kHz crystal oscillator
      • Board connectors:
        • ARDUINO® Uno V3 expansion connector
        • ST morpho extension pin headers for full access to all STM32 I/Os
      • Flexible power-supply options: ST-LINK USB VBUS or external sources
      • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Features specific to some of the boards (refer to the ordering information section of the data brief for details)
      • Second user LED
      • External or internal SMPS to generate Vcore logic supply
      • 24 MHz or 48 MHz HSE
      • User USB Device full speed, or USB SNK/UFP full speed
      • Cryptography
      • CAN FD transceiver
      • Board connectors:
        • External SMPS experimentation dedicated connector
        • USB Type-C®, Micro-B, or Mini-B connector for the ST-LINK
        • USB Type-C® user connector
        • MIPI® debug connector
        • CAN FD header
      • On-board ST-LINK (STLINK/V2-1, STLINK-V3E, STLINK-V2EC, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port

You might also like...

STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Discover how to use this board in your mbed project

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.