NUCLEO-WB09KE

Active

STM32 Nucleo-64 development board with STM32WB09KE MCU, SMPS, supports Arduino and ST morpho connectivity

Download databrief Order Direct

Product overview

Key Benefits

High wireless performance

  • Best-in-class radio enabling robust and stable connectivity​
  • State-of-the-art radio efficiency​
  • Power control options on IoT devices​ for longer battery life

Cost effectiveness

  • Optimal price point ensuring best value respect to feature availability​
  • High integration in tiny packages (integrating balun and HSE capacitors)​
  • Enables 2-layer PCBs for reduced BOM and simplified circuitry

Extensive wireless design ecosystem

  • Streamlined project development thanks to STM32Cube​
  • RF reference designs, IPD chip for easy impedance matching​
  • Bluetooth® Low Energy and Mesh stacks, software, tools, and resources.​

Description

NUCLEO-WB09KE is a Bluetooth® Low Energy wireless and ultra-low-power board embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification v5.4.

The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

  • All features

    • Ultra-low-power wireless STM32WB09KE microcontroller based on the Arm® Cortex®‑M0+ core, featuring 512 Kbytes of flash memory and 64 Kbytes of SRAM in a VFQFPN32 package
    • MCU RF board (MB2032):
      • 2.4 GHz RF transceiver supporting Bluetooth® specification v5.4
      • Built‑in PCB antenna
    • Three user LEDs
    • Three user and one reset push-buttons
    • Board connectors:
      • USB Type-C®
      • ARDUINO® Uno V3 expansion connector
      • ST morpho headers for full access to all STM32 I/Os
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.