P-L496G-CELL01

Obsolete
Design Win

2G/3G Cellular to Cloud Pack with STM32L496AG MCU

Download databrief

Product overview

Description

The P-L496G-CELL01 STM32 discovery pack for 2G/3G cellular to cloud (STM32-C2C/2G-3G) is a turnkey development platform for cellular and cloud technology based solutions.

The pack is composed of an STM32L496AGI6-based low-power discovery mother board with preloaded firmware, and an STMod+ cellular expansion board with antenna.

  • All features

    • STM32L496AGI6 microcontroller featuring 1 Mbyte of Flash memory and 320 Kbytes of RAM in a UFBGA169 package
    • USB OTG HS
    • On-board current measurement
    • SAI Audio CODEC
    • ST-MEMS digital microphones
    • 8-Mbit PSRAM
    • 2 user LEDs
    • 1 user and 1 reset push-buttons
    • 4-direction joystick with selection button
    • Board connectors:
      • Camera 8 bit
      • USB with Micro-AB
      • Stereo headset jack including analog microphone input
      • microSD™ card
    • Board expansion connectors:
      • Arduino™ Uno V3
      • STMod+
    • Board expansion features:
      • Quectel UG96 worldwide cellular modem penta-band 2G/3G module, 7.2 Mbps downlink, 5.76 Mbps uplink
      • Modem reset red LED and modem signaling green LED
      • ST Incard™ eSIM based on ST33
      • Switchable SIM interface, eSIM and MicroSIM
      • Pulse 2G/3G SMA antenna for frequency ranges: 850 / 900 / 1800 / 1900 / 2100 MHz
    • Flexible power-supply options: ST-LINK, USB VBUS, or external sources
    • On-board ST-LINK/V2-1 SWD,TAG debugger/programmer with USB re- enumeration capability: mass storage, virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs