P-NUCLEO-LRWAN1

Obsolete
Design Win

Low-power wireless Nucleo pack with Nucleo-L073RZ and LoRa expansion board

Download databrief

Product overview

Description

The STM32 Nucleo pack for LoRa®technology and high-performance FSK/OOK RF transceiver modem (P-NUCLEO-LRWAN1) is a development tool to learn and develop solutions based on LoRa®and FSK/OOK technologies.

This tool, in association with the certified embedded software solution (I-CUBE-LRWAN), provides the means to set up a complete LoRaWANnode compliant with class A, based on the Semtech SX1272MB2xAS LoRa®extension board. To control the LoRa®extension board, the pack comes with a NUCLEO-L073RZ board based on the ultra-low-power, 32-bit STM32L0 based on ARM®Cortex®-M0 microcontroller. The I-CUBE-LRWAN is LoRaWANclass A certified.

This pack is the perfect fit for any countries with 868 MHz or 915 ISM frequency bands.

  • All features

    • Ultra-low-power STM32L0 Series MCU, ARM® Cortex®-M0+ based with 192 Kbytes of Flash memory, 20 Kbytes of RAM, 6 Kbytes of EEPROM, LCD, crystal-less USB, T-RNG, PCROP
    • 157 dB maximum link budget
    • +20 dBm, 100 mW constant RF output versus Vsupply
    • +14 dBm high efficiency PA
    • Programmable bit rate up to 300 kbps
    • High sensitivity: down to -137 dBm
    • Bullet-proof front end: IIP3 = -12.5 dBm
    • 89 dB blocking immunity
    • Low RX current of 10 mA, 200 nA register retention
    • Fully integrated synthesizer with a resolution of 61 Hz
    • FSK, GFSK, MSK, GMSK, LoRa®and OOK modulations
    • Built-in bit synchronizer for clock recovery
    • Sync word recognition
    • Preamble detection
    • 127 dB+ dynamic range RSSI
    • Built-in temperature sensor and low-battery indicator 1.65 V to 3.6 V power supply